IESNA:LM-63-2002
[TEST]P1504934
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-79)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (3000K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]20917
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 159.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
15652.8 15597.5 15549.7 15420.1 15211.4 14927.6 14529.1 13943.4 13239.7 12452.6
11514.6 10431.3 9294.5 8218.7 7203.9 6304.7 5539.9 4873.3 4277.6 4101.9
3560.7 2844.6 2074.9 1282.1 717.8 482.6 297.8 148.5 62.7 26.4
14 13.2 11.6 9.1 6.6 3.3 0
